Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
NT62 - Inline spur gear reducer - Torque up to 18Nm
Bill of material
HPC - NT62-10
REF
Part number
NT62-10
RAP
Ratios
10:1
D
Input shaft diameter
12 mm
VME
Max. input speed
3000 t/min
VMS
Max. output speed
300 t/min
REND
Efficiency at 1000 RPM
85% 1000t/min
MOD
Module
0.8 / 1
SENS
Ouput/intput direction of rotation
Same
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.